Press Release
| Monday, October 01, 2007
The ADAU1513 Class-D power stage, delivering 14W (stereo) into 8 Ohms with 90 percent efficiency, is directly driven from the PWM digital outputs on the ADAV4201, ADAV4412 or ADAV4422 audio processor. Availability and Pricing
The ADAV4101, ADAV4312, ADAV4322, ADAV4201, ADAV4412 and ADAV4422 audio processors are available in production volume now....